Industrie-Stecker

Industrial plugs

As a world leader in wiring devices, Legrand has many years of experience in the production of industrial EEC sockets. 

Our CEE equipment has been designed to withstand the most extreme conditions. In this way, you are always assured of a reliable and safe connection between the plug and the user. The choice of EEC sockets should be as simple as possible in order to ensure continuity of supply in the event of replacement.  
We offer you two different ranges which offer you a solution adapted to each situation: 

Segment:  

  • Industry, ports, campsites, data centres, shopping centres, food industry, construction sites, ... 

Material:  

  • Plastic 

Versions :  

  • In IP 44: 16 to 63 A / alternating current: 24 V - 110 V - 230 V - 400 V - 500 V  
  • In IP 66 & 67: 16 to 125 A / alternating current: 24 V - 110 V - 230 V - 400 V - 500 V 

Segment:  

  • Heavy industry, petrochemical industry, ports, food industry, ... 

Material:  

  • Plastic, rubber, metal  

Versions :  

  • In IP 44: 16 to 63 A / direct current: 20 to 50 V / alternating current: 24 V - 110 V - 230 V - 400 V - 500 V  
  • In IP 66 & 67: 16 to 125 A / alternating current: 24 V - 110 V - 230 V - 400 V  

P17 Tempra Pro plugs and sockets

The P 17 Tempra PRO range is recommended for environments with no particular constraints. 

  • IP 44 and IP 66/67/69* 
  • Plastic material 
  • LV from 16 to 125 A and LV up to 32 A 
  • Polarity: 2P, 2P+T, 3P+T, 3P+N+T 
  • Frequency 50/60 Hz 
  • IK 09 

IEC socket (EN 60309-1 and 2 and IEC 60309-1 and 2) and domestic socket types. 

P17 sockets are available in the following versions:, straight plugs, angled plugs, phase reversal plugs and connector sockets. 

* Mobile products plugs / sockets 

Discover the advantages of P17 Tempra PRO industrial outlets

Opening system

Unlocked by pressing   
with a screwdriver. A marking
indicates the location
of the lock.

/Quick closing

Opening by turning
the 2 parts in the opposite direction.

 

Cable clamp

Captive cable clamp with
anti-vibration system
allowing a good maintenance
of the cable over time.

 

2 mounting positions

In order to solve the constraints of
the protruding pedestals offer the following advantages
2 different mounting positions
(5° or 25°) which allow
to adapt according to the space
available, without changing the housing.

The P17 socket outlet boxes

They are available in : 

  • power strips with 16 to 32 A 
  • single-socket outlets equipped from 16 to 63 A 
  • to be composed from a base plate + faceplate. 

With circuit breaker, inter differential and transformer. 

Hypra plugs and sockets

The Hypra range is recommended for severe environments (dust, water spraying, ...) such as food processing, silos, the maritime sector. 

  • 2 protection levels: IP 44/55 and IP 66/67 
  • 3 materials: plastic, metal and rubber 
  • LV from 16 to 125 A and LV up to 32 A 
  • Polarity: 2P, 2P+T, 3P+T, 3P+N+T 
  • Frequency: 50/60 Hz 
  • Plastic and rubber IK 09, metal IK 10 

 

IEC outlets  (EN 60309-1 and 2 and IEC 60309-1 and 2) and domestic outlets 

Hypra sockets are available in versions: prisinter (exclusive to Legrand), panel sockets, straight or angled plugs, mobile sockets and connector sockets. 

Hypra industrial sockets customized

The hypra socket sets

They are available in :  

  • single-plug socket outlets equipped from 16 to 125 A  
  • power strips with 16 to 32 A  
  • to be composed from pre-drilled or undrilled boxes.  

Equipped with IEC sockets and domestic broaching.